Knowledge Search
Download document () of 20
We make what matters work*

BCHK3

Eaton B-Line series datacomm and low voltage support fasteners,includes: 1 each BCHK1 Kit and BCHK2 Kit, Beam clamp and angle bracket, Steel

General specifications

Product Name
Eaton B-Line series cable accessory and kit
Catalog Number
BCHK3
UPC
781011048730
Product Length/Depth
2 in
Product Height
1 in
Product Width
0.5 in
Product Weight
0.67 lb
Certifications
Contact Manufacturer

Model

Type
Beam clamp & angle bracket
Special features
Includes: 1 (BCHK1) kit and (BCHK2) Kit

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.