Download document () of 20
We make what matters work*

BCS-20C

Eaton B-Line series fastener hardware and accessories, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.001lbs, 2" Rigid conduit, Conduit cap

General specifications

Product Name
Eaton B-Line series conduit spacers
Catalog Number
BCS-20C
UPC
799038558057
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.001 lb
Certifications
UL/CUL listed

Model

Product Category
Conduit and cable
Type
Conduit cap

Specifications

Size
2 inch rigid conduit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.