Knowledge Search
Download document () of 20
We make what matters work*

BCTS1-102

Eaton B-Line series conduit trapeze support, 1.3130"Hx104"Lx2.62"W, Steel, 24,450 Lbs, 36,350 load cap, Plain, 51 conduits, 1 max conduit

General specifications

Product Name
Eaton B-Line series conduit trapeze support
Catalog Number
BCTS1-102
UPC
799038767022
Product Length/Depth
104 in
Product Height
1.313 in
Product Width
2.62 in
Product Weight
7.51 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Application
Support runs of conduit/pipe on same elevation
Type
BCTS1 series
Conduit/pipe size - max
1 in
Number of conduits/pipes
51
Material
Steel
Finish
Plain
Special features
Conduit hole automatically align conduits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.