Knowledge Search
Download document () of 20
We make what matters work*

BCTS2-96

Eaton B-Line series conduit trapeze support, 3.62" H x 98" L x 1.3125" W, Stainless steel, Yellow zinc chromate, 32 conduits

General specifications

Product Name
Eaton B-Line series conduit trapeze support
Catalog Number
BCTS2-96
UPC
799038767497
Product Length/Depth
98 in
Product Height
3.62 in
Product Width
1.3125 in
Product Weight
7.59 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Application
Used to support multiple runs of conduit pipe
Type
BCTS2 series
Number of conduits/pipes
32
Material
Stainless steel
Finish
Yellow zinc chromate
Special features
Conduit hole automatically align conduits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.