Download document () of 20
We make what matters work*

BDH1

Eaton B-Line series deck hangers, Hangers, 1" Height, 1" Length, 1" Width, 0.061lbs, Deck hanger bracket, 230 lbs load capacity

General specifications

Product Name
Eaton B-Line series deck hangers
Catalog Number
BDH1
UPC
799038759768
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.061 lb
Certifications
UL/CUL listed

Application

Application
Supports conduit or pipe up to 1.5 inch diameter

Model

Product Category
Hangers
Type
Deck hanger bracket

Specifications

Load capacity
230 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.