Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.027lbs, "Z" Purlin hangers, 100 lbs load capacity, For "S" hooks
| Product Name |
Eaton B-Line series purlin hanger
|
| Catalog Number |
BF13
|
| UPC |
781011183455
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.027 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Parallel conduit runs-vertical support drops
|
| Product Category |
Hangers
|
| Type |
"Z" Purlin hangers
|
| Special features |
For "S" hooks
|
| Load capacity |
100 lbs
|