Download document () of 20
We make what matters work*

BFV133

Eaton B-Line series connector plate, 5.37" H x 3.5" L x 1.62" W, Steel, Four hole flat tee plate

General specifications

Product Name
Eaton B-Line series connector plate
Catalog Number
BFV133
UPC
781011012960
Product Length/Depth
3.5 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
0.177 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Four hole flat tee plate

Material/finish

Material
Fiberglass

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.