Download document () of 20
We make what matters work*

BFV201

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Square washer for 3/8 bolt

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
BFV201
UPC
781011013035
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.039 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Square washer for 3/8 bolt

Material/finish

Material
Fiberglass

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.