Download document () of 20
We make what matters work*

BFV2014

Eaton B-Line series pipe clamp, 2.5" H x 2.5" L x 1.5" W, Steel, Non-metallic pipe clamps

General specifications

Product Name
Eaton B-Line series pipe clamp
Catalog Number
BFV2014
UPC
781011013165
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
1.5 in
Product Weight
0.176 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Non-metallic pipe clamps

Material/finish

Material
Fiberglass

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.