Download document () of 20
We make what matters work*

BFV224

Eaton B-Line series channel nut, 0.63" H x 1.2970" L x 0.7550" W, Steel, 1/4"-20 bolt size, Channel nut with spring

General specifications

Product Name
Eaton B-Line series channel nut
Catalog Number
BFV224
UPC
781011027353
Product Length/Depth
1.297 in
Product Height
0.63 in
Product Width
0.755 in
Product Weight
0.03 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Bolt/thread/rod size
1/4"-20
Type
Channel nut

Material/finish

Material
Fiberglass

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.