Download document () of 20
We make what matters work*

BFV42SH-240

Eaton B-Line series straight section, 1" H x 240" L x 1.62" W, Vinyl polyester resin, SH

General specifications

Product Name
Eaton B-Line series straight section
Catalog Number
BFV42SH-240
UPC
781011048952
Product Length/Depth
240 in
Product Height
1 in
Product Width
1.62 in
Product Weight
9.4 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Hole pattern
SH

Material/finish

Material
Vinyl polyester resin

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.