Download document () of 20
We make what matters work*

BFVHHCS3/8X1

Eaton B-Line series hex head cap screw, 1" H x 0.375" D, Steel, 300 Lbs load cap, 3/8”-16 bolt size

General specifications

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
BFVHHCS3/8X1
UPC
781011026769
Product Length/Depth
0 in
Product Height
1 in
Product Weight
0.131 lb
Compliances
Not Applicable
Certifications
Not Applicable
UL Listed

Model

Bolt/thread/rod size
3/8”-16
Type
Hex head cap screw

Load rating/capacity

Load capacity
300 lbs

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.