Download document () of 20
We make what matters work*

BFVHHCS5/16X2

Eaton B-Line series hex head cap screw, 2" H x 0.83" D, Steel, 190 Lbs load cap, 5/16"-18 bolt size

General specifications

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
BFVHHCS5/16X2
UPC
781011017767
Product Length/Depth
0 in
Product Height
2 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
Not Applicable
UL Listed

Model

Bolt/thread/rod size
5/16"-18
Type
Hex head cap screw

Load rating/capacity

Load capacity
190 lbs

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.