Knowledge Search
Download document () of 20
We make what matters work*

BH-0122

Fuse Block, Modular, 0-100A, 0-700V, High temperature thermoplastic material, 5/16 in-18 TPI stud connection

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-0122
UPC
051712350440
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.317 lb
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
0-100A
Voltage rating
0-700 V

Product specification

Material
High temperature thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.