Knowledge Search
Download document () of 20
We make what matters work*

BH-3145

Modular Block, Modular, Light weight, 700A, 1250V, Thermoplastic base, steel-plated mounting studs and nut, tin-plated aluminum connector, spring steel washer material, 4 AWG to 500 MCM copper wire, 3/8 in-16 TPI stud connection, Tin-plated

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-3145
UPC
051712350525
Product Length/Depth
6.4 in
Product Height
7.2 in
Product Width
4.1 in
Product Weight
2.25 lb
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
700 A
Voltage rating
1250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.