Download document () of 20
We make what matters work*

BH1-F2

Eaton B-Line series all threaded rod and drop wire supports, 160 lb load capacity, 5/32" to 1/4" flange thickness, Verticle flange hangers

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH1-F2
UPC
781011189259
Product Length/Depth
1 in
Product Height
2.75 in
Product Width
0.15 in
Product Weight
0.042 lb
Certifications
cULus Listed

Model

Type
Verticle flange hangers

Specifications

Size
5/32 inch to 1/4 inch flange thickness
Load capacity
160 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.