Download document () of 20
We make what matters work*

BH1-F3

Eaton B-Line series all threaded rod and drop wire supports, 160 lb load capacity, #8 wire, 1/4" rod, Verticle flange hangers

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH1-F3
UPC
781011042738
Product Length/Depth
1 in
Product Height
2.75 in
Product Width
0.15 in
Product Weight
0.067 lb
Certifications
cULus Listed

Model

Type
Verticle flange hangers

Specifications

Size
#8 wire
Load capacity
160 lbs
Rod size
0.25 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.