Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.017lbs, #8 Wire or 0.25" plain rod, Components, 160 lbs load capacity
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BH1
|
| UPC |
781011188009
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.017 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Supports wire or plain rod
|
| Product Category |
Hangers
|
| Type |
Components
|
| Size |
#8 wire or 0.25 inch plain rod
|
| Load capacity |
160 lbs
|