Eaton B-Line series all threaded rod and drop wire supports, Accessories, Side mount, 1" Height, 1" Length, 1" Width, 0.045lbs, Light fixture hangers, 29 lbs load capacity, Zinc plated
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BH15
|
| UPC |
781011012366
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.045 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Hanging industrial class fluorescent lights
|
| Product Category |
Accessories
|
| Type |
Light fixture hangers
|
| Mounting method |
Side mount
|
| Load capacity |
29 lbs
|