Download document () of 20
We make what matters work*

BH2-F1

Eaton B-Line series all threaded rod and drop wire supports, 160 lb load capacity, 1/16" to 5/32" flange thickness, 3/8" rod, Vertical flange hangers

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH2-F1
UPC
781011189556
Product Length/Depth
1 in
Product Height
2.75 in
Product Width
0.15 in
Product Weight
0.05 lb
Certifications
cULus Listed

Model

Type
Vertical flange hangers

Specifications

Size
1/16 inch to 5/32 inch flange thickness
Load capacity
160 lbs
Rod size
0.625 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.