Download document () of 20

BH4-SC4

Eaton B-Line series all threaded rod and drop wire supports, 60 lb load capacity, 1/4"-20 rod, Strut fastener

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH4-SC4
UPC
782051465815
Product Length/Depth
1 in
Product Height
4.5 in
Product Width
0.15 in
Product Weight
0.047 lb
Certifications
cULus Listed

Model

Type
Strut fastener

Specifications

Load capacity
60 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.