Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.027lbs, Components, 0.25" or 0.38" threaded rod size, 160 lbs load capacity
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BH4
|
| UPC |
781011188153
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.027 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Hangers
|
| Type |
Components
|
| Load capacity |
160 lbs
|