Download document () of 20
We make what matters work*

BH6-F2

Eaton B-Line series all threaded rod and drop wire supports, Hangers, Flange, 1" Height, 1" Length, 1" Width, 0.052lbs, Vertical flange hangers with thread impression, .16" Min, .25" Max mount size, 0.38" rod size, 160 lbs load capacity

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH6-F2
UPC
781011190859
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.052 lb
Certifications
UL/CUL listed

Specifications

Mounting dimensions - min
0.06
Mounting dimensions - max
0.16

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.