Download document () of 20
We make what matters work*

BH6-F3

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.08lbs, 4.5" overall height, Vertical flange hangers, 0.38" rod size, 160 lbs load capacity

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH6-F3
UPC
781011042790
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.08 lb
Certifications
UL/CUL listed

Model

Product Category
Hangers
Type
Vertical flange hangers

Specifications

Size
4.5 inch overall height
Load capacity
16 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.