Download document () of 20
We make what matters work*

BHDBT3-USB

HDBaseT-USB3 Extender Kit, USB 3.2, 1 USB-B 3.0 port, 4 USB-A 3.0 ports, POC, RS-232, Up to 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT3-USB
UPC
037332291141
Product Length/Depth
9.251 in
Product Height
3.149 in
Product Width
5.905 in
Product Weight
1.41 lb
Warranty
1 year limited
Compliances
RoHS3
REACH
FCC Class B
CE Marked
UKCA
WEEE Directive
TAA Compliant
Certifications
IEC 62368-1
EN 55032
ICES
CSA Std. C22.2
UL 62368-1
EN 55035
CISPR 35/EN 55035

Product specifications

Type
USB Extender
Housing Color
Black
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
Package Contents
USB 3.2 Gen 1 transmitter
(2) 3.5 mm Phoenix connectors
Mounting hardware
Locking power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 24V 2A 48W) with 5 ft. (1.5 m) cord
Owner’s manual
(4) International power adapters (North America, Australia, Europe, United Kingdom)
USB 3.2 Gen 1 receiver
System Requirements
Cat6a F/FTP cabling up to 328 ft. (100 m)
AC power outlet on a wall, PDU or UPS system
USB peripherals, such as webcams, interactive whiteboards, security and monitoring devices, remote data storage
USB 3.2 Gen 1 source device (all connected devices and cabling must support USB 3.2 Gen 1 standards to achieve USB 3.2 Gen 1 speeds)
Connector Plating
Nickel
Product Features
RS-232 Serial Extension Support
Power Over Cable (PoC) Support
TAA Compliant
Mounting Accessory Included
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
4 USB-A ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power over Cable (PoC) powers both the transmitter and receiver from either end
Latest HDBaseT technology allows placement of USB devices up to 100 m (328 ft.) from source
1-year limited warranty (Worldwide)
Supports RS-232 passthrough and FSYNC GPIO passthrough for industry camera use
Packaging Type
Box
External Power Supply Certifications
WEEE
cUL
TUV
UL
FCC
PSE
CE
Power Source Type
AC Adapter
SideA Connector1
USB B (FEMALE)
SideB Connector1
RJ45 (FEMALE)
USB C (FEMALE)
SideA Connector2
USB C (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
USB C (FEMALE)
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 - 240 VAC
Host Connector
USB B (FEMALE)
Technology
HDBaseT
Cat6a
USB 3.x
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Transmission Range
328 ft. (100 m)
LED Indicators
Power = Green; On = Link Green; Off = Flashing; USB Green: ON = USB Signal is detected. OFF = USB signal not detected
Material Of Construction
Metal
Number Of Ports
4
ESD Protection
IEC 61000-4-2: ±8kV (Air-gap discharge), ±4kV (Contact discharge)
Recommended Category Cable
Cat6a
Operating Temperature
32° to 104°F (0° to 40°C)
Signal Range
328 ft
Data Transfer Rate
5 Gbps
Fittings Included
Mounting Accessory Included
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V/2A
Mounting Details
(4) Mounting Ears; (8) Machine Screws
AC Power Adapter Cord Length
4.92 ft
Power Consumption
40 W
Receiver Unit Dimensions (hwd / in.)
1 x 3.3 x 4
Transmitter Unit Dimensions (hwd / in.)
1 x 3.3 x 4
Receiver Unit Weight (lbs.)
0.557
Transmitter Unit Weight (lbs.)
0.573

Export product specification