Download document () of 20
We make what matters work*

BHP6485D

Eaton Crouse-Hinds series BHP plug, 60A, 0.875-1.375" cable diameter, Three-wire, four-pole, Brass, 60-400 Hz, Style 2, Copper-free aluminum, 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series BHP plug
Catalog Number
BHP6485D
UPC
782274041452
Product Length/Depth
11 in
Product Height
5 in
Product Width
5 in
Product Weight
5.69 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
12
Amperage Rating
60A
Voltage rating
480 Vac
Contact material
Brass
Configuration
Three-wire, four-pole
Frequency rating
60-400 Hz
Grounding style
Style 2
Material
Copper-free aluminum
Cable diameter
0.875-1.375 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.