Knowledge Search
Download document () of 20

BJ2150

Eaton Type BJ 1-inch Plug-on Main Breakers,1-inch Plug-on main breaker,150 A,10 kAIC,Two-pole,120/240 V,Common,Plug-on,#2 AWG-300 kcmil Cu/Al,BJ

General specifications

Product Name
Eaton BJ sub feed main circuit breaker
Catalog Number
BJ2150
UPC
786676367103
Product Length/Depth
6.5 in
Product Height
2.5 in
Product Width
3.5 in
Product Weight
1.8 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
Requires at least a 150 A Loadcenter, Breaker uses two 1-Inch (25.4mm) pole spaces and two 1-Inch (25.4mm) pole spaces on right side of loadcenter.

Product specifications

Amperage Rating
150 A
Voltage rating
120/240 V
Trip Type
Common
Circuit breaker frame type
BJ
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BJ
Connection
Plug-on
Wire size
#2 AWG-300 kcmil Cu/Al
Number of poles
Two-pole
Type
1-inch Plug-on main breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com