Knowledge Search
Download document () of 20
We make what matters work*

BJ24

Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 4" maximum conduit movement, Used with XJG24, 3/4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG bonding jumper
Catalog Number
BJ24
UPC
782274991856
Product Length/Depth
20 in
Product Height
0.88 in
Product Width
0.19 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Conduit movement - max
4"
Special features
Used with XJG24

Export product specification