Knowledge Search
Download document () of 20
We make what matters work*

BJ3150

Eaton Type BJ 1-Inch Plug-on Main Breakers,Type BJ 1-Inch plug-on main breakers,150 A,10 kAIC,Three-pole,240V,BJ,Common breaker trip,#2 AWG-300 kcmil Cu/Al,BJ

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BJ3150
UPC
786676368353
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
2.5 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
Requires at least a 150 A Loadcenter. Breaker uses three 1-Inch (25.4mm) pole spaces on left side and three 1-Inch (25.4mm) pole spaces on right side of loadcenters.

Product specifications

Amperage Rating
150 A
Voltage rating
240 V - 240 V
Trip Type
Common breaker trip
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BJ
Wire size
#2 AWG-300 kcmil Cu/Al
Number of poles
Three-pole
Type
Type BJ 1-Inch plug-on main breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com