Knowledge Search
Download document () of 20
We make what matters work*

BJ44

Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 4" maximum conduit movement, Used with XJG44 HDG, 1-1/4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG bonding jumper
Catalog Number
BJ44
UPC
782274991894
Product Length/Depth
24 in
Product Height
0.88 in
Product Width
0.19 in
Product Weight
1.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4"
Conduit movement - max
4"
Special features
Used with XJG44 HDG

Export product specification