Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 8" maximum conduit movement, Used with XJG48 HDG, 1-1/4" trade size
| Product Name |
Eaton Crouse-Hinds series XJG bonding jumper
|
| Catalog Number |
BJ48
|
| UPC |
782274991900
|
| Product Length/Depth |
30 in
|
| Product Height |
0.88 in
|
| Product Width |
0.19 in
|
| Product Weight |
1.7 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1-1/4"
|
| Conduit movement - max |
8"
|
| Special features |
Used with XJG48 HDG
|