Knowledge Search
Download document () of 20
We make what matters work*

BJ68

Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 8" maximum conduit movement, Used with XJG68 HDG, 2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG bonding jumper
Catalog Number
BJ68
UPC
782274991948
Product Length/Depth
30 in
Product Height
0.88 in
Product Width
0.19 in
Product Weight
2.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Conduit movement - max
8"
Special features
Used with XJG68 HDG

Export product specification