Knowledge Search
Download document () of 20
We make what matters work*

BJ78

Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 8" maximum conduit movement, Used with XJG78 HDG, 2-1/2" trade size

General specifications

Product Name
Eaton Crouse-Hinds series XJG bonding jumper
Catalog Number
BJ78
UPC
782274991962
Product Length/Depth
36 in
Product Height
0.88 in
Product Width
0.19 in
Product Weight
3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2-1/2"
Conduit movement - max
8"
Special features
Used with XJG78 HDG

Export product specification