Download document () of 20
We make what matters work*

BK/15087

Eaton Bussmann series 15087 fuse holder, Remote alarm capability, 300 V, 12 A, Panel

General specifications

Product Name
Eaton Bussmann series 15087 fuse holder
Catalog Number
BK/15087
UPC
051712814713
EAN
5027590525503
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.73 lb
Compliances
RoHS Compliant

Product specifications

Used with
Used with 70 Series fuses
Amperage Rating
12 A
Mounting method
Panel
Voltage rating
300 V
Special features
Remote alarm capability

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.