Knowledge Search
Download document () of 20

BK/25499-09000

Eaton Bussmann series 25499 fuse, 20 A, Gold-plated brass endcaps, Bulk

General specifications

Product Name
Eaton Bussmann series 25499 fuse
Catalog Number
BK/25499-09000
UPC
051712126908
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Catalog Notes
Bulk

Electrical rating

Amperage Rating
20 A

Physical details

Material
Gold-plated brass endcaps
Packaging type
Bulk

General information

Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.