Knowledge Search
Download document () of 20

BK/74B-3

Eaton Bussmann series Type 74 telecommunication fuse, 60 V, 3 A, Non Indicating, Fast-acting

General specifications

Product Name
Eaton Bussmann series Type 74 telecommunication fuse
Catalog Number
BK/74B-3
UPC
051712622394
Product Length/Depth
1.62 in
Product Height
2.4 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
3 A
Voltage rating
60 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.