Knowledge Search
Download document () of 20
We make what matters work*

BK/ACK-250

Eaton Bussmann series ACK fuse, Time-delay stud-mounted fuse, Lift truck and battery charger fuse, 250 A, Dual, Non-indicating, 100 sec at 200%, 35 sec at 300%, 13 sec at 500%, Copper terminal, Bulk, 100, 48 Vdc

General specifications

Product Name
Eaton Bussmann series ACK fuse
Catalog Number
BK/ACK-250
UPC
051712616638
Product Length/Depth
3.63 in
Product Height
1.063 in
Product Width
1.063 in
Product Weight
0.306 lb
Compliances
Not Applicable
Certifications
Not Applicable
Catalog Notes
Bulk

Electrical rating

Amperage Rating
250 A
Response time
100 sec at 200%, 35 sec at 300%, 13 sec at 500%
Voltage rating
48 Vdc

Physical details

Material
Copper terminal
Number of elements
Dual
Packaging type
Standard
Bulk

General information

Fuse indicator
Non-indicating
Mounting method
Stud
Quantity
100
Special features
Silver-plated fuse caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.