Knowledge Search
Download document () of 20

BK/ATC-5

Eaton Bussmann series ATC blade fuse, Color code tan, 32 Vdc, 5A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
BK/ATC-5
UPC
051712103640
EAN
5027590401623
Product Length/Depth
0.76 in
Product Height
0.752 in
Product Width
0.27 in
Product Weight
0.5 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
5 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Quantity
2000
Special features
Color code tan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.