Knowledge Search
Download document () of 20
We make what matters work*

BK/ATM-15

Eaton Bussmann series ATM blade fuse, Color code blue, 32 Vdc, 15A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
BK/ATM-15
UPC
051712123051
EAN
5027590452755
Product Length/Depth
1.4 in
Product Height
1.58 in
Product Width
0.32 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
15 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
500
Quantity
500
Special features
Color code blue

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.