Eaton Bussmann series ATR blade fuse, Color code blue, 15A, Blade fuse
| Product Name |
Eaton Bussmann series ATR blade fuse
|
| Catalog Number |
BK/ATR-15
|
| UPC |
051712490726
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
15 A
|
| Quantity |
50
|
| Special features |
Color code blue
|