Knowledge Search
Download document () of 20
We make what matters work*

BK/CBC-20B

Eaton Bussmann series CBC-B automotive circuit breaker, Packaging quantity 100, 14 Vdc, 20 A, 1.5 kAIC, Type I, Heavy duty, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBC-B automotive circuit breaker
Catalog Number
BK/CBC-20B
UPC
051712556576
Product Length/Depth
0.84 in
Product Height
1.35 in
Product Width
1.46 in
Product Weight
0.5 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
20 A
Interrupt rating
1.5 kAIC
Voltage rating
14 Vdc

General information

Connection
#10-32 TPI stud
Quantity
6
Special features
Packaging quantity 100

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626