Download document () of 20

BK/GBH-V015A6F

Eaton Bussmann series GBH-V high speed fuse, 500V, 15A, 5 kAIC, Non Indicating, High speed fuse, 5 kA, Bright nickel-plated, caps- cartridge brass

General specifications

Product Name
Eaton Bussmann series GBH-V high speed fuse
Catalog Number
BK/GBH-V015A6F
UPC
051712612951
Product Length/Depth
1.57 in
Product Height
1.37 in
Product Width
0.32 in
Product Weight
0.008 lb
Compliances
CE Marked
Certifications
UL Recognized

Electrical rating

Amperage Rating
15 A
Interrupt rating
5 kAIC
Short-circuit rating
5 kA
Voltage rating
500 V
Watt losses
4.48 W

Physical details

Material
Cartridge brass
Bright nickel-plated
Packaging type
Standard

General information

Fuse indicator
Non Indicating
Quantity
3000

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626