Download document () of 20

BK/GMA-600-R

Eaton GMA Series Fast-acting fuse 0.6A, 250 Vac, 32 Vdc (self certified), BK-GMA-600-R

General specifications

Product Name
Eaton Bussmann series GMA fast-acting fuse
Catalog Number
BK/GMA-600-R
UPC
051712647373
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.002 kg
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
0.6A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.