Knowledge Search
Download document () of 20
We make what matters work*

BK/GMT-1/2A

Eaton Bussmann series GMT telecommunication fuse, 125 Vac, 60 Vdc, 0.50 A, 300 AIC at 125 Vac, 450 AIC at 60 Vdc, Non Indicating, Fast-acting, Thermoplastic, Tin-plated beryllium copper terminal

General specifications

Product Name
Eaton Bussmann series GMT telecommunication fuse
Catalog Number
BK/GMT-1/2A
UPC
051712576871
EAN
5027590444095
Product Length/Depth
0.78 in
Product Height
0.62 in
Product Width
0.11 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
0.50A
Interrupt rating
450 AIC at 60 Vdc
300 AIC at 125 Vac
Voltage rating
125 Vac, 60 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.