Knowledge Search
Download document () of 20

BK/HEB-AA

Eaton Bussmann series HEB inline fuse holder, Bulk pack, 30 A, 7.1 lb-inches, Loadside: Copper crimp #8-16; (2) #12-16, Lineside: Copper crimp #8-16; (2) #12-16, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
BK/HEB-AA
UPC
051712107082
EAN
5027590423205
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.08 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Torque rating
7.1 lb-in
Voltage rating
600 V

General information

Connection
(1) 12 - 8 AWG, (2) 12 AWG (Copper) load/line side crimp terminal
Special features
Bulk pack

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.