Knowledge Search
Download document () of 20
We make what matters work*

BK/HHC

Eaton Bussmann series HHC indicating holder, Use with ATC blade type fuse, color code yellow, 32 Vdc, 16A, Non Indicating, Circuit protector, 16 AWG black lead wire

General specifications

Product Name
Eaton Bussmann series HHC indicating holder
Catalog Number
BK/HHC
UPC
051712668590
Product Length/Depth
1 in
Product Height
9 in
Product Width
1 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
16 A
Voltage rating
32 Vdc

General information

Connection
16 AWG black lead wire
Fuse indicator
Non-indicating
Quantity
100
Special features
Use with ATC blade type fuse, color code yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626