Knowledge Search
Download document () of 20
We make what matters work*

BK/HHH

Eaton Bussmann series HHH fuse holder, Circuit protector

General specifications

Product Name
Eaton Bussmann series HHH fuse holder
Catalog Number
BK/HHH
UPC
051712203982
Product Length/Depth
7.75 in
Product Height
2.75 in
Product Width
6.25 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626