Download document () of 20

BK/HLS-01-SL

Eaton Bussmann series HLS fuse holder, 0.135 in short lead, 125 Vac, 60 Vdc, 15 A, Single-pole, Panel, Thermoplastic body, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
BK/HLS-01-SL
UPC
051712566551
EAN
5027590164054
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
5.5 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Indicating fuse
Amperage Rating
15 A
Number of poles
Single-pole
Material
Tin-plated bifurcated copper terminal
Thermoplastic body
Mounting method
Panel
Voltage rating
125 Vac, 60 Vdc
Special features
0.135 in short lead
Application
Telecommunications DC power circuit protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.