Knowledge Search
Download document () of 20
We make what matters work*

BK/HPS-L

Eaton Bussmann series HPS fuse holder, Bulk pack, 5 A, 5.3 lb-inches, 600 V

General specifications

Product Name
Eaton Bussmann series HPS fuse holder
Catalog Number
BK/HPS-L
UPC
051712108874
Product Length/Depth
1.77 in
Product Height
2.62 in
Product Width
1.11 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
5 A
Torque rating
5.3 lb-in
Voltage rating
600 V

General information

Special features
Bulk pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.