Knowledge Search
Download document () of 20
We make what matters work*

BK/HPS

Eaton Bussmann series HPS fuse holder, Bulk pack, 20 A, 25 A (CSA), 1/4 inches quick connect terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPS fuse holder
Catalog Number
BK/HPS
UPC
051712108775
EAN
5027590423366
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
3.3 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
20A, 25A (CSA)
Voltage rating
600 V

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel
Special features
Bulk pack

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.